IESNA:LM-63-2002
[TEST]P1443306
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/27/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-43)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1D-930-U-SL3-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT HIGH DENSITY LIGHT SQUARE LED LUMINAIRE 75W 90CRI 3000K w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 75.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_THDi]8.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5656.9
TILT=NONE
26 -1 1 73 22 1 1 0.5000 0.5000 0.0000
1.000 1 75.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
683.4 743.9 676.9 768.9 827.5 891.9 921.5 884.1 901.8 941.3 980.1 1063.6 1176.1 1272.8 1341.9 
1405.0 1487.2 1568.8 1660.2 1754.3 1826.6 1891.8 1945.7 2058.2 2214.7 2457.5 2619.3 2409.4 1622.1 687.4 
489.4 369.0 294.7 226.3 157.9 90.8 24.3 8.6 8.6 8.6 7.9 7.2 7.2 6.6 5.9 5.3 4.6 3.9 3.3 2.6 2.6 2.6 2.0 2.0 2.0 2.0 1.3 1.3 1.3 
1.3 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 743.3 691.3 772.2 838.0 893.3 920.2 888.7 924.2 940.0 982.7 1057.0 1162.3 1272.1 1340.5 
1396.5 1470.1 1557.0 1641.8 1739.2 1821.4 1868.7 1922.0 2021.3 2156.9 2384.4 2570.6 2386.4 1654.3 722.2 
492.0 375.6 294.7 224.3 154.6 91.4 27.0 9.2 8.6 8.6 7.9 7.9 6.6 5.9 5.3 4.6 3.9 3.9 3.3 2.6 2.6 2.0 2.0 2.0 2.0 1.3 1.3 1.3 1.3 
1.3 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 736.7 731.4 728.2 836.7 896.5 941.9 886.7 908.4 916.9 941.9 1026.1 1131.4 1238.6 1318.8 
1380.0 1445.8 1517.5 1600.4 1674.7 1745.1 1784.5 1814.1 1868.7 1982.5 2197.6 2425.9 2308.1 1740.5 850.5 
539.4 406.5 319.7 241.4 164.4 102.0 48.7 12.5 11.8 11.2 9.9 8.6 7.2 5.9 4.6 3.9 3.3 2.6 2.6 2.0 2.0 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 
0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 735.4 744.6 711.7 813.7 899.8 903.1 937.3 880.1 893.9 934.0 972.2 1043.2 1143.2 1284.0 
1339.9 1403.0 1484.6 1566.8 1619.4 1679.3 1712.2 1749.7 1797.0 1896.4 2065.4 2390.4 2427.9 2077.9 1262.3 
645.9 478.9 373.0 284.8 192.1 114.5 52.6 15.8 14.5 13.2 10.5 8.6 7.2 5.3 3.9 3.3 2.6 2.0 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 718.3 741.3 732.8 788.0 820.2 942.6 941.9 927.5 920.9 915.6 920.9 945.9 1027.4 1161.0 
1261.6 1341.2 1394.5 1465.5 1541.2 1636.5 1670.8 1696.4 1737.8 1831.9 1970.0 2285.8 2635.1 2518.6 1998.3 
1081.4 490.7 320.3 240.1 164.4 99.3 38.8 19.7 17.8 15.1 11.8 9.2 6.6 4.6 3.3 2.0 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 710.4 709.1 722.9 768.3 811.7 917.6 941.9 1005.1 1014.9 972.9 951.1 962.3 974.8 1021.5 
1118.2 1233.3 1336.6 1364.9 1364.2 1412.9 1535.3 1620.8 1710.2 1833.2 2008.2 2303.5 2916.6 3517.1 3632.9 
3290.2 2369.3 1161.0 513.7 257.8 123.7 33.5 23.7 21.0 17.8 13.8 9.9 7.2 4.6 2.6 2.0 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 722.9 717.6 736.7 771.6 861.7 879.4 922.9 1009.7 1076.8 1113.0 1104.4 1113.6 1118.2 1130.7 
1147.8 1186.0 1240.6 1328.1 1385.9 1482.6 1608.9 1741.8 1891.1 2050.9 2231.2 2501.5 2860.7 3595.4 4670.9 
5231.3 4894.5 4027.6 2883.0 1753.6 565.0 42.1 27.0 24.3 20.4 15.8 11.2 7.9 4.6 2.6 2.0 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 721.6 717.6 736.1 767.0 852.5 874.2 932.7 1003.1 1075.5 1111.6 1116.9 1118.9 1136.6 1146.5 
1170.2 1212.3 1264.2 1308.3 1395.8 1480.0 1617.5 1783.9 1934.5 2085.8 2262.1 2478.5 2834.4 3576.3 4684.7 
5266.8 4948.5 3990.7 2903.4 1716.8 526.2 39.5 27.6 24.3 20.4 15.8 11.2 7.9 4.6 2.6 2.0 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 719.0 709.7 737.4 795.3 849.8 901.2 968.2 1040.6 1078.1 1089.3 1105.1 1141.9 1204.4 1303.1 
1382.0 1472.8 1590.5 1712.9 1841.1 1965.4 2104.2 2193.0 2256.8 2318.0 2356.2 2389.0 2460.7 2624.5 2966.6 
3263.2 3333.6 2735.0 1739.2 785.4 190.1 37.5 29.6 25.7 21.0 16.4 11.8 7.9 4.6 2.6 2.0 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 713.7 699.9 712.4 767.6 826.2 923.5 976.1 1051.8 1088.6 1128.1 1164.3 1183.3 1227.4 1295.2 
1373.4 1453.0 1572.1 1731.3 1899.7 2078.6 2233.8 2339.7 2427.9 2538.4 2620.6 2656.1 2716.0 2844.9 2956.7 
2846.2 2582.4 1860.9 803.8 233.5 88.8 32.9 29.6 25.7 21.0 15.8 11.2 7.9 4.6 2.6 2.0 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 703.8 688.7 655.1 671.6 742.6 779.5 830.8 886.7 907.7 919.6 925.5 936.7 958.4 976.8 985.3 
999.8 1029.4 1071.5 1140.6 1223.5 1325.4 1436.6 1543.8 1639.2 1739.2 1806.9 1855.6 1884.5 1846.4 1658.3 
1332.7 751.2 240.1 88.8 36.8 11.2 9.9 7.9 5.9 3.9 2.6 2.0 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 695.9 682.1 637.4 647.9 703.8 734.1 780.1 808.4 801.8 783.4 750.5 703.8 643.3 590.0 536.1 497.3 
469.7 459.1 472.9 507.8 555.2 613.7 674.2 732.8 790.0 838.7 888.7 942.6 920.9 813.0 706.5 414.4 140.1 
58.5 16.4 0.0 0.0 0.0 0.7 0.7 0.7 0.7 0.0 0.0 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.7 0.0 0.0 0.0 0.0 0.0 
0.0 
683.4 693.3 664.4 633.4 658.4 676.2 725.5 733.4 736.1 712.4 660.4 590.0 517.0 450.6 399.3 363.1 344.0 
334.2 328.2 328.2 328.2 325.6 321.7 320.3 318.4 313.1 303.9 290.7 271.7 235.5 196.7 168.4 125.6 80.9 50.6 28.3 10.5 
9.2 7.9 5.9 4.6 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
683.4 684.7 662.4 687.4 648.6 619.0 584.1 546.0 487.4 434.1 399.9 376.9 365.7 358.5 353.9 353.2 352.6 353.2 
345.3 338.8 328.2 315.7 296.0 276.9 259.2 243.4 226.3 209.2 190.1 171.0 149.3 129.6 111.2 92.7 68.4 40.8 23.0 23.0 
19.7 17.1 13.8 11.2 8.6 6.6 5.3 3.9 3.3 2.6 2.0 2.0 2.0 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
683.4 676.9 649.2 582.8 525.6 476.9 426.9 394.7 385.5 376.9 371.0 370.3 368.4 371.6 374.3 378.9 378.2 374.3 357.8 
340.7 321.7 305.9 293.4 284.8 272.3 259.8 245.4 232.2 215.8 199.3 181.5 160.5 138.1 110.5 78.3 42.1 21.7 21.0 19.1 
16.4 13.8 11.2 8.6 7.2 5.9 4.6 3.9 2.6 2.0 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 678.8 623.6 516.4 451.9 388.7 367.7 369.0 380.2 400.6 405.2 401.9 404.5 412.4 421.0 417.7 420.3 421.6 411.8 
394.0 376.2 358.5 342.0 326.3 313.1 299.3 285.5 271.0 252.6 230.9 208.5 183.5 157.2 126.3 86.8 46.0 18.4 18.4 17.1 
14.5 12.5 10.5 8.6 6.6 5.3 4.6 3.3 2.6 2.0 2.0 2.0 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 676.2 587.4 466.4 392.7 349.3 365.7 382.2 400.6 428.2 453.2 461.8 467.0 461.1 461.8 467.0 469.7 468.3 463.1 
444.7 406.5 392.0 376.9 360.5 342.7 320.3 302.6 282.8 262.5 240.7 217.1 190.8 163.1 131.6 88.8 44.7 15.1 15.1 14.5 
13.2 11.2 9.2 7.2 5.9 4.6 3.9 3.3 2.6 2.0 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 678.2 556.5 432.8 361.1 359.1 367.0 406.5 437.4 476.9 497.9 501.2 500.6 501.9 503.2 504.5 503.9 492.0 444.7 
431.5 416.4 408.5 398.0 391.4 376.2 357.8 335.5 310.5 282.8 255.9 229.6 200.0 168.4 136.8 93.4 46.7 11.8 11.8 11.2 
10.5 9.2 7.2 6.6 4.6 3.9 3.3 2.6 2.0 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 684.1 526.2 399.3 359.1 360.5 394.0 434.8 479.5 523.6 531.5 522.9 521.0 523.6 521.0 515.7 501.2 451.9 440.1 
423.6 409.8 396.6 392.0 388.7 377.6 356.5 327.6 297.3 267.1 242.1 215.8 186.8 157.9 130.9 173.7 96.0 9.9 9.9 9.2 
8.6 7.9 6.6 5.9 4.6 3.3 2.6 2.0 1.3 1.3 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 684.7 514.4 387.4 355.9 380.2 418.3 462.4 525.6 547.9 548.6 541.4 536.1 528.2 516.4 501.9 457.2 429.5 424.9 
403.9 384.8 365.7 357.2 347.3 330.9 311.1 289.4 265.7 241.4 218.4 194.7 167.1 142.7 196.7 125.0 50.0 8.6 8.6 8.6 
7.9 7.2 5.9 5.3 4.6 3.3 2.6 2.0 2.0 1.3 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 682.1 505.8 378.9 358.5 378.2 436.8 484.8 551.2 568.3 557.1 551.9 542.7 528.9 510.4 484.8 433.5 414.4 416.4 
398.6 369.7 346.6 336.1 318.4 299.9 280.9 259.8 242.7 225.6 209.8 194.0 159.8 158.5 161.8 85.5 38.8 7.2 7.2 7.2 
7.2 6.6 5.9 5.3 4.6 3.9 3.3 2.6 2.0 1.3 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
683.4 687.4 511.1 376.2 356.5 373.6 441.4 492.0 556.5 571.6 561.7 555.8 547.9 534.1 517.0 484.8 435.4 413.1 418.3 
404.5 370.3 346.0 335.5 316.4 296.7 277.6 261.1 242.1 222.3 205.2 181.5 153.9 161.2 159.8 84.2 32.9 6.6 6.6 6.6 
6.6 6.6 5.9 5.3 4.6 3.9 3.3 2.6 2.0 1.3 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
